HUBBELL
YCB2R_Photo_ColorCMYK
YCB2R_Photo_ColorCMYK

YCB33R, Aluminum Stirrup Connector, 397.5-400 kcmil Aluminum, ACSR: 336 (26/7, 30/7) 397.5 (18/1)

Brand:

Burndy

Catalog ID:

YCB33R

Stirrup Connector,Aluminum:397.5 kcmil-400 kcmil, ACSR:336.4(26/7) kcmil, 336.4(30/7) kcmil, 397.5(18/1) kcmil.

Product details

General

Catalog Number

YCB33R

Die Index

M

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Type

Stirrups

UPC

781810152768

UPC 12 Digit

7818101527688

Dimensions

Dimension - Bail Size

0.324 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

3.50 in

Dimension - Height inch

5.39 in

Dimension - L Length Overall mm

324 mm

Dimension - Length Overall inch

12.75 in

Dimension - Width inch

1.31 in

Dimension - Width mm

33 mm

Conductor Related

Conductor - ACSR Str Size

336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Size Range

336.4 (26/7) Linnet kcmil-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Size

397 kcmil;400 kcmil

Conductor - AL Str Size Range

397 kcmil - 400 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads