YCHC
YCHC

Compression C-Tap

Brand:

Burndy

Catalog ID:

YCHC29TC2

Copper Compression C Tap, 250 kcmil- 2 AWG (Main), 2-6 AWG (Tap 1), 8-14 AWG (Tap 2), Tin Plated.

Features: Wide Range Of Run/Tap Combinations Including Class B Code I And Locomotive Flexible Conductor Combinations, All (B/B, B/I, I/I) Combinations Are Recommended: Each Connector Accommodates Many Cable Combinations, Allowing Maximum Flexibility For The Design And Installation Of A System, Color-Coded On The Connector That Matches The Die: Provides Matched System For Fast And Easy Installation, Each Connector Has A Recommended Insulating Cover Available, Flame Retardant Type CF-FR Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connector Is Insure Consistently Reliable And Dependable Connections, Use PUADP-1 Adaptor With U Dies In Y46, Color Code: Red, Flame Retardant Cover: CFD-FR, Die Index: 997 Element A, Shape: C, Tools, Die Set Catalog Number, And (number Of Crimps): Y750 Tool, U251 Die, (1), Y46 Tool, U251 Die With PUADP-1 Adapter, (1), Wire Strip Length: 1 IN

Product details

General

Application
Wire Tap
Color Code
Red
Connector Type
C-TAP
Die Index
251
EU RoHS Indicator
Yes
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Trade Name
CRIMPITâ„¢
Type
YCHC Series
UPC
781810013755
UPC 12 Digit
7818100137555

Dimensions

Dimension - Height inch
1.78 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - Strip Length inch
1 in
Dimension - Width inch
0.97 in

Electrical Ratings

Voltage - Maximum
35000

Conductor Related

Conductor - Copper Flex I Run Range
2 AWG-4/0 AWG
Conductor - Copper Flex K Run Range
2 AWG-4/0 AWG
Conductor - Copper Flex M Run Range
2 AWG-4/0 AWG
Conductor - Copper Solid Tap
6;5;4;3;2
Conductor - Copper Str Run
250 KCMIL-2 AWG
Conductor - Copper Str Run Range
250 KCMIL-2 AWG
Conductor - Copper Str Tap
2 AWG-6 AWG
Conductor - Copper Str Tap Range
2 AWG-6 AWG
Conductor - Material
COPPER
Conductor Size
250 KCMIL-2 AWG
Conductor Type
CODE/FLEX

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
60
Minimum Pack Quantity
1
Pallet Quantity
8880

Resources and downloads