HUBBELL
YE25R25_Photo_ColorCMYK
YE25R25_Photo_ColorCMYK

YE1WAG1, Aluminum Transformer Pin Terminal

Brand:

Burndy

Catalog ID:

YE1WAG1

Al Compression Transformer Pin Terminals, #1 - #2 Sol. Al, 0.26" Plug Dia., 6.00" Plug Length, 8.58" L.

Product details

General

Catalog Number

YE1WAG1

Color Code

Red

Die Index

K-5/8-1;243;BG

Material

Aluminum

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Trade Name

HYPLUGâ„¢

UPC

781810130957

Dimensions

Dimension - L Length Overall mm

218 mm

Dimension - Length Overall inch

8.58 in

Dimension - Outside Diameter inch

0.65 in

Dimension - P inch

6.00 in

Conductor Related

Conductor - AL Str Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

6000