HUBBELL
YE25R25_Photo_ColorCMYK
YE25R25_Photo_ColorCMYK

YE25R25, Aluminum Terminal Plug

Brand:

Burndy

Catalog ID:

YE25R25

Terminal Plug for AL and ACSR, 1/0 AL,1/0 ACSR, 4.62 in Length, Tin Plated, Yellow, BG or 5/8-1 or 243 or 8A Index.

  • Aluminum HYPLUG with tin-plated copper plug for terminating aluminum or ACSR cable at cut-out, transformer and arrestor
  • Plug may be bent to desired angle for easier insertion
  • Terminals are Pre-Filled with PENETROX A-13 Joint Compound and sealed with color coded end caps

Features:Terminal Plug for AL and ACSR, 4.62 in Length, Tin Plated

Product details

General

Application

for terminating aluminum or ACSR cable at cut-out, transformer and arrestor.

Catalog Number

YE25R25

Color Code

Yellow

Die Index

K-5/8-1;243;BG;8A

EU RoHS Indicator

Yes

Material

Aluminum

Plated

Y

Plating Type

Tin

Prefilled Oxide Inhibitor

N

Sub Brand

HYPLUG

Trade Name

HYPLUGâ„¢

Type

YE-R

UPC

781810154151

Dimensions

Dimension - L Length Overall mm

117 mm

Dimension - Length Overall inch

4.625 in

Dimension - P inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

24000