YGA29N
YGA29N
YGA29N-1

YGA28N90 Compression Grounding Lug, 4/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, 90 Degree Pad

Brand:

Burndy

Catalog ID:

YGA28N90

HYLUG™ Copper Compression Terminal for Grounding; 2-Hole; 1/2" Stud; 1-3/4" Spacing; 90 Degree Pad; Long Barrel; Accommodates: 4/0 AWG.

Product details

General

Color Code
Purple
Connector Type
Terminal
Die Index
15
Material
Copper
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
Type
Terminals
UPC
781810267417
UPC 12 Digit
7818102674177

Dimensions

Dimension - B Length fraction
1-3/5 in
Dimension - B Length inch
1.59 in
Dimension - Height fraction
2-2/5 in
Dimension - Height inch
2.39 in
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
44 mm
Dimension - Length Overall inch
1.73 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.69 in
Dimension - Pad Width inch
1.02 in
Dimension - Strip Length inch
1-11/16
Physical Attribute - Tongue Angle
90 Degree

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings