HUBBELL
YGF_4-hole
YGF_4-hole

YGF344N Grounding Plate, 250-500 kcmil Cu, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand:

Burndy

Catalog ID:

YGF344N

Compression Grounding Plate; Copper; 4-Hole; Accommodates: 250 - 500 kcmil; 1/2" Stud; 1-3/4" Stud Hole Spacing

Features: Copper Compression Grounding Plate, 4 Hole, 500 kcmil, 1/2 IN Stud, 1-3/4 IN Stud Hole Spacing

Product details

General

Application

Used to position the grounding plate on a threaded rod prior to placement of the concrete.

Catalog Number

YGF344N

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Tapped Holes

4

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

GROUNDING PLATE

Trade Name

HYGROUND®

Type

YGF

UPC

781810220528

UPC 12 Digit

7818102205288

Dimensions

Dimension - D inch

3.75 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Height fraction

4-31/50 in

Dimension - Height inch

4.62 in

Dimension - Height mm

117.3 mm

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Dimension - Pad Width inch

3.75 in

Dimension - Thread Size

3/8 -16

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

250 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

NEMA Size Holes

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings