HUBBELL
YGHC26C26TN_Photo_GrayScale
YGHC26C26TN_Photo_GrayScale

YGHC34C29TN Compression Grounding C-TAP Connector

Brand:

Burndy

Catalog ID:

YGHC34C29TN

Cu Compression Ground Tap Connector, .88 IN L, 300-500 Kcmil (Run), 3/0 Str. - 250 Kcmil (Tap), Tin Plated.

Product details

General

Catalog Number

YGHC34C29TN

Connector Type

Tap

Die Index

1011

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAPâ„¢

Type

Taps

UPC

781810110867

UPC 12 Digit

7818101108677

Dimensions

Dimension - Height fraction

2-2/3 in

Dimension - Height inch

2.67 in

Dimension - Height mm

67.8 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Conductor Related

Conductor - Copper Str Run

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

300 kcmil-500 kcmil

Conductor - Copper Str Tap

3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Tap Range

3/0-250

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2960

Resources and downloads