YGHP29C2_Photo_ColorCMYK
YGHP29C2_Photo_ColorCMYK

YGHP29C2MX Figure 6 Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGHP29C2MX

COMP-SPLICE-W/O BAG-PENA.

Product details

General

Connector Type
Tap
Die Index
997
Material
Copper
Plated
N
Plating Type
Unplated
Type
Taps
UPC
781810308707
UPC 12 Digit
7818103087077

Dimensions

Dimension - B Length fraction
1/3 in
Dimension - B Length inch
0.33 in
Dimension - D inch
0.43 in
Dimension - Length Overall inch
2.09 in
Dimension - Pad Width inch
0.43 in
Dimension - Width fraction
3/4 in
Dimension - Width inch
0.75 in

Conductor Related

Conductor - Copper Str Size A
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size A Range
1/0 -250 kcmil
Conductor - Copper Str Size B
5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size B Range
5 AWG-2 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
6000

Resources and downloads