HUBBELL
Image of YGHR26C58TN YGHR26C58TN Figure 8 Compression Ground Rod Connector
Image of YGHR26C58TN YGHR26C58TN Figure 8 Compression Ground Rod Connector

YGHR26C58TN Figure 8 Compression Ground Rod Connector

Brand:

Burndy

Catalog ID:

YGHR26C58TN

HYTAIL™ Ground Rod Figure 8 Compression Tap Connector.

Product details

General

Catalog Number

YGHR26C58TN

Connector Type

Tap

Die Index

998;1012

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYTAIL™

Type

Taps

UPC

781810226117

UPC 12 Digit

7818102261177

Dimensions

Dimension - B Length fraction

22/25 in

Dimension - B Length inch

0.88 in

Dimension - Ground Rod Size

5/8

Dimension - Height fraction

1-32/33 in

Dimension - Height inch

1.97 in

Dimension - Height mm

50 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

2 AWG - 2/0 AWG

Conductor - Rod Size

5/8 in

Conductor - Rod Size Range

5/8 in

Conductor Type

  • CU C Str-Size A
  • Rod-Size B

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • IEEE 837

Standards - Industry Standards Met

UL467;IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

15

Pallet Quantity

4640

Resources and downloads