HUBBELL
Image of YGIBS284002N YGIBS284002N Structural Steel Compression Grounding Connector
Image of YGIBS284002N YGIBS284002N Structural Steel Compression Grounding Connector

YGIBS284002N Structural Steel Compression Grounding Connector

Brand:

Burndy

Catalog ID:

YGIBS284002N

Copper Compression Connector, Cable to Steel, 2 AWG - 4/0 AWG, Angled Flange, 0.338" - 0.400" Thickness, 2 holes, 1/2" Stud.

  • Irreversible compression ground connector allowing attachment to a structural steel standard (Angled) or wide flange (Parallel) beam
  • Made of high conductivity wrought copper and prefilled with PENETROXâ„¢ E compound and strip sealed

Features: An Irreversible Compression Ground Connection Which Allows Attachment To A Structural Steel Standard (Angled) Or Wide Flange (Parallel) Beam, Installed With A Required 5-Piece Die Set, Catalog PIBEAMKIT Or UIBEAMKIT, Die Index 1105, GROUNDLINK Connectors Are Made Of High-Conductivity Wrought Copper And Come Pre-Filled With PENETROX E Compound And Strip Sealed, Order Terminal Mounting Hardware Separately, Suggested Compression Terminal: YGHA2C-2N, YGHA25-2N, Mounting Hardware Order Separately: TMHG-42, I Beam Thickness Range: 0.313 - 0.375 IN, Length: 3 IN, I Beam Style: Standard Beam (Flange Angled), Terminal Pad Thickness: 0.19 - 0.26 IN, Die Index: 1105 Element A

Product details

General

Application

For Direct Burial Cables

Catalog Number

YGIBS284002N

Connector Type

Tap

EU RoHS Indicator

Yes

I Beam Style

Standard Beam (Flange Angled)

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, GROUNDLINK

Trade Name

GROUNDLINKâ„¢

Type

Taps

UPC

781810034965

UPC 12 Digit

7818100349655

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3.00 in

Dimension - Height mm

0 mm

Dimension - I Beam Thickness inch

0.338" - 0.400"

Dimension - I Beam Thickness Range inch

0.313;0.325;0.375;0.350

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

594

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings