HUBBELL
YHD250_Photo_ColorCMYK
YHD250_Photo_ColorCMYK

YHO100, Aluminum Overhead Tap Connector, AL, CU, ACSR, AAAC, Steel

Brand:

Burndy

Catalog ID:

YHO100

AL Overhead Compression Tap Connector, Accommodates: AL, CU, ACSR, AAAC and Steel, Length: 1.25 IN.

  • Wide range, Universal and Reversible Figure H Shapped aluminum compression connector
  • Bendable tabs secure both run and tap conductors freeing the installers hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compound and individually packaged
  • Conductor ranges and tooling is clearly printed on connector and package

Features: Wide Range, Universal And Reversible Figure H Shaped Aluminum Connector, Conductors Are Separated By The Shape Of The Connector, Bendable Tabs Secure Both Run And Tap Conductors Freeing The Linemans Hands To Work With The Installation Tool, Massive Aluminum Design Minimizes Corrosion Due To Galvanic Corrosion, Prefilled With PENETROX Joint Compound And Individually Packaged, Conductor Ranges And Tooling Clearly Printed On Connector And Package, Cable Diameter Range (tap): 0.162 - 0.332 IN, Die Index: O Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6-8, MD7-8 Tool, (4), Y35, Y750 Tool, U-O Die, (2), Y45 Tool, U-O Die With PT-6515 Adapter, (2), Y46 Tool, U-O Die With PUADP-1 Adapter, (2), Cable Diameter Range (run): 0.162 - 0.332 IN, Installation Tool: Mechanical Or Hydraulic Installation Tooling, Conductor Size (run - Range): 6 - 1 AWG, Conductor Type: Run: ACSR, Aluminum Solid, Copper Solid, Aluminum Stranded, Copper Stranded, Tap: ACSR, Aluminum Solid, Copper Solid, Aluminum Stranded, Copper Stranded, Shape: H, Conductor Size (tap Range): 6 - 1 AWG

Product details

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHO100

Die Index

O

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYCRIMP

Trade Name

HYCRIMPâ„¢

Type

YHO

UPC

781810139004

Dimensions

Dimension - Height fraction

1-3/25 in

Dimension - Height inch

1.12 in

Dimension - Height mm

28.4 mm

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.25 in

Dimension - Width fraction

7/10 in

Dimension - Width inch

0.70 in

Dimension - Width mm

18 mm

Conductor Related

Conductor - ACSR Cmpt Run

#6;4 AWG;3 AWG;#1

Conductor - ACSR Cmpt Run Range

#6-#1

Conductor - ACSR Cmpt Tap

6 AWG;4 AWG;2 AWG;1 AWG;3 AWG

Conductor - ACSR Cmpt Tap Range

6 AWG-3 AWG

Conductor - ACSR Str Run

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Run Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG-2 (7/1) Sparate AWG

Conductor - AL Str Run

#6 - #1

Conductor - AL Str Run Range

#6 - #1

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - AL Str Tap Range

6 AWG-1 AWG

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Tap Range

6 AWG-1 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Run Range

6 AWG-1 AWG

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Tap Range

6 AWG-1 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

350

Minimum Pack Quantity

25

Pallet Quantity

11550