HUBBELL
YKA361R2N_Photo_ColorCMYK
YKA361R2N_Photo_ColorCMYK

YKA28R2NALT, Disconnectable Terminal

Brand:

Burndy

Catalog ID:

YKA28R2NALT

DISCONNECTABLE TERMINAL.

Product details

General

Catalog Number

YKA28R2NALT

Connector Type

Terminal

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810493960

UPC 12 Digit

7818104939600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

3330

Resources and downloads