HUBBELL
Image of YP28C28 YP28C28, Figure 6-shaped Copper Tap Connector
Image of YP28C28 YP28C28, Figure 6-shaped Copper Tap Connector

YP28C28, Figure 6-shaped Copper Tap Connector

Brand:

Burndy

Catalog ID:

YP28C28

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops, Width: 1.00.

  • Compression tap connector for primary service taps and secondary service drops
  • Connector can be gripped in tool and slipped over the line for easy installation

Features: Compression Tap Connector For Primary Service Taps And Secondary Service Drops, Connector Can Be Gripped In Tool And Slipped Over The Line For Easy Installation, Conductor Type: Run And Tap: Copper, Conductor Size (run - Range): 2/0 - 4/0 AWG Stranded, Conductor Size (tap Range): 2/0 - 4/0 AWG Stranded, Shape: 6, Die Index: D3 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750, Y45, Y46 Tool, U-D3 Die, (1)

Product details

General

Application

For Extra Wide Range Of Copper And Primary Service Taps And Secondary Service Drops

Catalog Number

YP28C28

Connector Type

Tap

Die Index

D

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

YP-C

UPC

781810117958

UPC 12 Digit

7818101179588

Dimensions

Dimension - D inch

1.00 in

Dimension - Height inch

2.06 in

Dimension - Height mm

52 mm

Dimension - L Length Overall mm

25 mm

Conductor Related

Conductor - Copper Str Run

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

2/0 AWG-4/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads