YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA1CU1TN, Aluminum Terminal, 1-hole, Tin Plated

Brand:

Burndy

Catalog ID:

YRA1CU1TN

Al Compression Terminal, 1 Hole, #2 AWG ACSR, #1 - #2 Str Al/Cu, 0.56" Hole Dia., Tin Plated.

Product details

General

Die Index
243;BG
Material
Aluminum
Plated
Y
Plating Type
Tin - Electro Plated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810093832
UPC 12 Digit
7818100938322

Dimensions

Dimension - B Length inch
0.960 in
Dimension - D inch
1.19 in
Dimension - L Length Overall mm
67 mm
Dimension - Length Overall inch
2.62 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Strip Length inch
1 in
Thickness - Pad
0.29 in

Conductor Related

Conductor - ACSR Str Size
2 AWG
Conductor - AL Str Size
1 AWG, 2 AWG
Conductor - AL Str Size Range
1 AWG - 2 AWG
Conductor - Copper Str Size
1 AWG, 2 AWG, 3 AWG
Conductor - Copper Str Size Range
1 AWG - 3 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads