HUBBELL
YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA26UJ38, Aluminum Terminal, 1-hole

Brand:

Burndy

Catalog ID:

YRA26UJ38

Al Compression Terminal, 1 Hole, 2/0 AWG ACSR, 2/0 Str Al/Cu, 0.41" Hole Dia.

Product details

General

Catalog Number

YRA26UJ38

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUGâ„¢

UPC

781810212172

UPC 12 Digit

7818102121722

Dimensions

Dimension - B Length inch

1.43 in

Dimension - D inch

1.28 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 1/2 in

Thickness - Pad

0.25 in

Conductor Related

Conductor - ACSR Str Size

2/0 AWG

Conductor - AL Str Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

12000

Resources and downloads