YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA27UTN, Aluminum Terminal, 1-hole, Tin Plated

Brand:

Burndy

Catalog ID:

YRA27UTN

Al Compression Terminal, 1 Hole, 3/0 AWG ACSR, 3/0 Str Al, 0.56" Hole Dia., Tin Plated.

Product details

General

Material
Aluminum
Plated
Y
Plating Type
Tin - Electro Plated
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUGâ„¢
UPC
781810107027
UPC 12 Digit
7818101070277

Dimensions

Dimension - B Length inch
1.43 in
Dimension - D inch
1.28 in
Dimension - L Length Overall mm
81 mm
Dimension - Length Overall inch
3.19 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 1/2 in
Thickness - Pad
0.25 in

Conductor Related

Conductor - AL Str Size
3/0 AWG
Conductor - Copper Str Size
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14800

Resources and downloads

Customer Notices

Sales Drawings