HUBBELL
YRA6CU1_Photo_ColorCMYK
YRA6CU1_Photo_ColorCMYK

YRA28U, Aluminum Lug, Prefilled with Oxide Inhibitor

Brand:

Burndy

Catalog ID:

YRA28U

AL compression lug for joining AL and CU cable to transformer and equiptment pads, Prefilled with PENETROX, Strip Length: 1-1/2".

  • Aluminum HYLUG for joining aluminum and copper cable to transformer and equipment pads
  • Pre-filled with PENETROX Joint Compound and Capped

Features: Aluminum HYLUG For Joining Aluminum And Copper Cable To Transformer And Equipment Pads, HYLUG Is Pre-Filled With PENETROX Joint Compound And Capped, Installed With Standard Tooling, Five Die Sets Install Fourteen Terminal Size, Overlap Crimps, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W249, WK840 Die, Y35, Y750 Tool, U249, UK-840 Die, Y45 Tool, U249, UK-840 Die With PT-6515 Adapter, Y46 Tool, U249, UK-840 Die With PUADP-1 Adapter, Conductor Type: Copper, Aluminum Concentric And Compact, Tongue Angle: Straight, Die Index: 249 Or K840

Product details

General

Application

For Joining Aluminum And Copper Cable To Transformer And Equipment Pads

Catalog Number

YRA28U

Die Index

249;K-840

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

1 Hole

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYLUG

Trade Name

HYLUGâ„¢

Type

YRA

UPC

781810810200

UPC 12 Digit

7818108102000

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

1.43 in

Dimension - D inch

1.28 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.19 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

0.91 in

Dimension - Strip Length inch

1 1/2 in

Physical Attribute - Tongue Angle

Straight

Thickness - Pad

0.25 in

Conductor Related

Conductor - AL Str Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800

Resources and downloads