HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB27U26, Compression Splice Reducer, Barrel A 3/0 AWG, Barrel B 2/0 AWG, AL9CU

Brand:

Burndy

Catalog ID:

YRB27U26

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

  • Aluminum splice reducers are dual rated to accommodate both copper and aluminum wire
  • Barrel features an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with crimp location bands
  • Factory pre-filled with PENETROXâ„¢ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

Product details

General

Application

Wire Reducing Splice

Catalog Number

YRB27U26

Color Code

White

Connector Type

DUAL RATED

Die Index

298

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

UPC

781810739235

UPC 12 Digit

7818107392355

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.36 in

Dimension - L Length Overall mm

84 mm

Dimension - Length Overall inch

3.31 in

Dimension - Outside Diameter inch

0.85 in

Dimension - Strip Length inch

1-7/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Run

3/0 AWG

Conductor - AL Str Size A

3/0 AWG

Conductor - AL Str Size A Range

3/0 AWG

Conductor - AL Str Size B

2/0 AWG

Conductor - AL Str Size B Range

2/0 AWG

Conductor - AL Str Tap

2/0 AWG

Conductor - Copper Str Run

3/0 AWG

Conductor - Copper Str Size

3/0

Conductor - Copper Str Size A

3/0 AWG

Conductor - Copper Str Size A Range

3/0 AWG

Conductor - Copper Str Size B

2/0 AWG

Conductor - Copper Str Size B Range

2/0 AWG

Conductor - Copper Str Tap

2/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800