HUBBELL
YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

YRV6CV8CL, Uninsulated Reducing Splice For 6 AWG and 8 AWG

Brand:

Burndy

Catalog ID:

YRV6CV8CL

Uninsulated Reducing Splice For 6 AWG and 8 AWG.

YRV6CV8CL.

  • Constructed from pure electrolytic copper tubing for optimal conductivity
  • Tin plated to resist corrosion

Features: Cu Reducer Butt Splice, with Insp Window, 1.18 IN L, Tin Plated

Product details

General

Application

For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)

Catalog Number

YRV6CV8CL

Connector Type

Reducer

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYREDUCER

Trade Name

HYREDUCERâ„¢

Type

Reducing Splices

UPC

781810035917

Dimensions

Dimension - A Outside Diameter inch

0.3 in

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - B Outside Diameter inch

0.26 in

Dimension - Length BB inch

0.53 in

Dimension - Length Overall inch

1.18 in

Length

1.18 in

Conductor Related

Conductor - Copper Flex H Size B Range

N/A

Conductor - Copper Str Size

6

Conductor - Copper Str Size B

8

Conductor Size

8 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1