HUBBELL
YSD25R25R_Photo_ColorCMYK
YSD25R25R_Photo_ColorCMYK

YSD25R25R, Aluminum Sleeve with Solid Center Barrier

Brand:

Burndy

Catalog ID:

YSD25R25R

Aluminum compression sleeve with solid center barrier, Designed for commercial and heavy residential services,Die index:249,K-840.

  • Aluminum compression sleeve with solid center barrier
  • Designed for commercial and heavy residential services, the sleeve is installed with standard tooling
  • Pre-filled with PENETROX Joint Compound and Capped

Features: Aluminum Compression Sleeve With Solid Center Barrier, Designed For Commercial And Heavy Residential Services, Installed With Standard Tooling, Pre-Filled With PENETROX Joint Compound, And Capped, Die Index: 249 Or 840, Conductor Type: Side A: ACSR, 6201, 5005, Aluminum, Copper, Aluminum Compact, Side B: ACSR, 6201, 5005, Aluminum, Copper, Color Code: Yellow (Side A And B), Tools, Die Set Catalog Number, And (number Of Crimps): HYTOOL: MD6 Tool, WK-840 Die, (7), MD7 Tool, W-249 Die, (4), OUR840 Tool, X840 Die, (7), X249 Die, (8), HYPRESS: Y35, Y750 Tool, UK840 Die, (4), Y35, Y750 Tool, U249 Die, (2)

Product details

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed Conductors, Commercial And Heavy Residential Services

Catalog Number

YSD25R25R

Color Code - Side A

Yellow

Color Code - Side B

Yellow

Die Index

249;K-840

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

LINKIT

Trade Name

LINKITâ„¢

Type

Service Entrance, Uninsulated

UPC

781810013922

UPC 12 Digit

7818100139222

Dimensions

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Outside Diameter inch

.3125 in

Conductor Related

Conductor - ACSR Str Size A

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B

1/0 (6/1) Raven AWG

Conductor - AL Str Size A

1/0 AWG;2/0 AWG

Conductor - AL Str Size B

1/0 AWG;2/0 AWG

Conductor - Copper Str Size A

1/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7400