HUBBELL
YSEH
YSEH

YSE10BOX, Nylon Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YSE10BOX

Nylon Splice For 12 - 10 AWG.

YSE10BOX.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

Features: The Types YSE And YSE-H INSULINKS Are High Quality Nylon Insulated Butt Splices Designed For Splicing Aircraft And Commercial Flexible Cables, Manufactured From Tin Plated, Seamless Electrolytic Copper Tubing With Integral Barrel/Insulation Grip: Provides Maximum Conductivity And Tensile Strength, Plus Excellent Cable Support And Strain Relief, Split Heavy Wall Insulation Grip: Provides Stronger Insulation Grip And Strain Relief, Smooth Funnel Entry: Provides Easy Wire Insertion, Transparent Nylon Insulation: Permits Easy Wire Inspection, Package: Box, Insulation Support: No, Installation Tool: Y10D Tool, Ratchet: MR8-33S-1 Tool, Color Code: Yellow, Wire Strip Length: 23/64 IN, Conductor Type: Commercial/Aircraft Stranded Copper

Product details

General

Application

For Splicing Aircraft And Commercial Flexible Cables

Catalog Number

YSE10BOX

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

INSULINK

Temperature Rating

105

Trade Name

INSULINKâ„¢

Type

YSE

UPC

781810566305

UPC 12 Digit

7818105663055

Dimensions

Cable Insulation Diameter Maximum

0.209 in

Dimension - B Length fraction

3/10 in

Dimension - B Length inch

0.30 in

Dimension - Diameter Max Size inch

0.22 in

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.15 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

23/64 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12-10

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

600

Minimum Pack Quantity

50

Pallet Quantity

99999

Resources and downloads