HUBBELL
YSHG3434_Photo_ColorCMYK
YSHG3434_Photo_ColorCMYK

YSH4429 Compression H-Tap Connector

Brand:

Burndy

Catalog ID:

YSH4429

Cu Compression Split Y-Splice, 1000 Kcmil (Run), 250 Kcmil (Tap).

Product details

General

Catalog Number

YSH4429

Connector Type

H-Tap

Material

Copper

Plated

Y

Plating Type

Tin

Type

Taps

UPC

781810196854

UPC 12 Digit

7818101968544

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1440

Resources and downloads