HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR34FX29FXLTCKITC, Compression Splice Reducer, Barrel A 350 kcmil, Barrel B 250 kcmil, includes clear heat shrink

Brand:

Burndy

Catalog ID:

YSR34FX29FXLTCKITC

CU Splice Reducer, Barrel A 350 kcmil G,H,I,K,M,373 DLO, Barrel B 250 kcmil, 4/0 G,H,I,K,M,DLO, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Blue/Yellow Color Code, 19 or L80/16 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR34FX29FXLTCKITC

Color Code

Blue, Yellow

Color Code - Side A

Blue

Color Code - Side B

Yellow

Connector Type

STANDARD BARREL KITS

Die Index

19/16

Die Index - Element A

19;L80

Die Index - Element B

16

Die Index Run Side

19;L80

Die Index Tap Side

16

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

UPC

781810472354

UPC 12 Digit

7818104723544

Dimensions

Dimension - B Length fraction

1-11/16 in

Dimension - B Length inch

1.69 in

Dimension - L Length Overall mm

97 mm

Dimension - Length BB inch

1.44 in

Dimension - Length Overall inch

3.81 in

Dimension - Strip Length inch

1.60 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Run

350 KCMIL

Conductor - Copper Flex G Size A

350 kcmil

Conductor - Copper Flex G Size A Range

350 kcmil

Conductor - Copper Flex G Tap

4/0 AWG

Conductor - Copper Flex H Run

350 KCMIL

Conductor - Copper Flex H Size A

350 kcmil

Conductor - Copper Flex H Size A Range

350 kcmil

Conductor - Copper Flex H Size B Range

N/A

Conductor - Copper Flex H Tap

4/0 AWG

Conductor - Copper Flex I Run

350 KCMIL

Conductor - Copper Flex I Size A

350 kcmil

Conductor - Copper Flex I Size A Range

350 kcmil

Conductor - Copper Flex I Size B

4/0 AWG

Conductor - Copper Flex I Tap

4/0 AWG

Conductor - Copper Flex K Run

350 KCMIL

Conductor - Copper Flex K Size A

350 kcmil

Conductor - Copper Flex K Size A Range

350 kcmil

Conductor - Copper Flex K Size B

4/0 AWG

Conductor - Copper Flex K Size B Range

4/0 AWG

Conductor - Copper Flex K Tap

4/0 AWG

Conductor - Copper Flex M Run

350 KCMIL

Conductor - Copper Flex M Size A

350 kcmil

Conductor - Copper Flex M Size A Range

350 kcmil

Conductor - Copper Flex M Size B

4/0 AWG

Conductor - Copper Flex M Size B Range

4/0 AWG

Conductor - Copper Flex M Tap

4/0 AWG

Conductor - Copper Str Size

350 KCMIL-250 KCMIL

Conductor - Material

COPPER

Conductor Size

350 KCMIL-250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL-250 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

864