YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR4CFX10CLTCKITC, Cu Splice Reducer with Clear Heat Shrink, Barrel A: 4 Flex/AWG, Barrel B: 14-10 AWG

Brand:

Burndy

Catalog ID:

YSR4CFX10CLTCKITC

CU Splice Reducer, Barrel A 4 Flex G,H,I,K,M,DLO, 4 AWG, Barrel B 1410 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Gray Color Code, 8 Die Index.

The YSR-TC reducing splice kits provides for two different cable sizes with inspection holes. Barrel is designed with a taper to accomadates a main Run wire that is reduced to a smaller tap wire

Product details

General

Application
Wire Reducing Splice
Color Code
Gray
Color Code - Side A
Gray
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
8
Die Index - Element A
8
Die Index Run Side
8
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYREDUCER
Temperature Rating
194
Trade Name
HYREDUCER™
Type
YSR-TC
UPC
781810473955
UPC 12 Digit
7818104739555

Dimensions

Dimension - B Length fraction
3/4 in
Dimension - B Length inch
0.74 in
Dimension - L Length Overall mm
42 mm
Dimension - Length BB inch
0.66 in
Dimension - Length Overall inch
1.66 in
Dimension - Strip Length inch
0.71 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
4 AWG
Conductor - Copper Flex G Run
4 AWG
Conductor - Copper Flex G Size A
4 AWG
Conductor - Copper Flex G Size A Range
4 AWG
Conductor - Copper Flex G Size B
10 AWG
Conductor - Copper Flex G Size B Range
10 AWG
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex H Run
4 AWG
Conductor - Copper Flex H Size A
4 AWG
Conductor - Copper Flex H Size A Range
4 AWG
Conductor - Copper Flex H Size B
10 AWG
Conductor - Copper Flex H Size B Range
10 AWG
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex I Run
4 AWG
Conductor - Copper Flex I Size A
4 AWG
Conductor - Copper Flex I Size A Range
4 AWG
Conductor - Copper Flex I Size B
10 AWG
Conductor - Copper Flex I Size B Range
10 AWG
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex K Run
4 AWG
Conductor - Copper Flex K Size A
4 AWG
Conductor - Copper Flex K Size A Range
4 AWG
Conductor - Copper Flex K Size B
10 AWG
Conductor - Copper Flex K Size B Range
10 AWG
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex M Run
4 AWG
Conductor - Copper Flex M Size A
4 AWG
Conductor - Copper Flex M Size A Range
4 AWG
Conductor - Copper Flex M Size B
10 AWG
Conductor - Copper Flex M Size B Range
10 AWG
Conductor - Copper Solid Size B
12;11;10
Conductor - Copper Str Run Range
4 AWG
Conductor - Copper Str Size
4 AWG-10 AWG
Conductor - Copper Str Size B
10 AWG
Conductor - Copper Str Tap Range
14-10 AWG
Conductor - Material
COPPER
Conductor Size
4 AWG-10 AWG
Conductor Type
CODE/FLEX
Wire Size
4 AWG-10 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
6000