HUBBELL
YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

YSR4CFX8CFXLTCKITC, Cu Splice Reducer with Clear Heat Shrink,

Brand:

Burndy

Catalog ID:

YSR4CFX8CFXLTCKITC

CU Splice Reducer, Barrel A 4 Flex G,H,I,K,M,DLO, 4 AWG, Barrel B 8 Flex G,H,I,K,M,DLO, 8 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Gray/Red Color Code, 8/49 Die Index.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

The YSR-TC reducing splice kits provides for two different cable sizes with inspection holes. Barrel is designed with a taper to accomadates a main Run wire that is reduced to a smaller tap wire

Product details

General

Application

Wire Reducing Splice

Catalog Number

YSR4CFX8CFXLTCKITC

Color Code

Gray, Red

Color Code - Side A

Gray

Color Code - Side B

Red

Connector Type

STANDARD BARREL KITS

Construction Material - Main

Copper

Die Index

8/49

Die Index - Element A

8

Die Index - Element B

49

Die Index Run Side

8

Die Index Tap Side

49

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYREDUCER

Temperature Rating

194

Trade Name

HYREDUCERâ„¢

Type

YSR-TC

UPC

781810473931

UPC 12 Digit

7818104739311

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.74 in

Dimension - L Length Overall mm

38 mm

Dimension - Length BB inch

0.60 in

Dimension - Length Overall inch

1.50 in

Dimension - Strip Length inch

0.71 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Run

4 AWG

Conductor - Copper Flex G Size A

4 AWG

Conductor - Copper Flex G Size A Range

4 AWG

Conductor - Copper Flex G Size B

8 AWG

Conductor - Copper Flex G Size B Range

8 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex G Tap

8 AWG

Conductor - Copper Flex H Run

4 AWG

Conductor - Copper Flex H Size A

4 AWG

Conductor - Copper Flex H Size A Range

4 AWG

Conductor - Copper Flex H Size B

8 AWG

Conductor - Copper Flex H Size B Range

8 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex H Tap

8 AWG

Conductor - Copper Flex I Run

4 AWG

Conductor - Copper Flex I Size A

4 AWG

Conductor - Copper Flex I Size A Range

4 AWG

Conductor - Copper Flex I Size B

8 AWG

Conductor - Copper Flex I Size B Range

8 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex I Tap

8 AWG

Conductor - Copper Flex K Run

4 AWG

Conductor - Copper Flex K Size A

4 AWG

Conductor - Copper Flex K Size A Range

4 AWG

Conductor - Copper Flex K Size B

8 AWG

Conductor - Copper Flex K Size B Range

8 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex K Tap

8 AWG

Conductor - Copper Flex M Run

4 AWG

Conductor - Copper Flex M Size A

4 AWG

Conductor - Copper Flex M Size A Range

4 AWG

Conductor - Copper Flex M Size B

8 AWG

Conductor - Copper Flex M Size B Range

8 AWG

Conductor - Copper Flex M Tap

8 AWG

Conductor - Copper Solid Size B

6 AWG

Conductor - Copper Str Run Range

4 AWG

Conductor - Copper Str Size

4 AWG-8 AWG

Conductor - Copper Str Size B

8 AWG

Conductor - Copper Str Tap Range

6 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG-8 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG-8 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

6000