HUBBELL
YSTEE
YSTEE

Compresson T-Connector

Brand:

Burndy

Catalog ID:

YST264C

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

Product details

General

Application

T-Connector

Color Code - Side A

Black

Color Code - Side B

Gray

Connector Type

T-COUPLER

Die Index

13/8

Die Index Run Side

13

Die Index Tap Side

8

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLINKâ„¢

UPC

781810502006

UPC 12 Digit

7818105020066

Dimensions

Dimension - A Outside Diameter inch

0.56 in

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.50 in

Dimension - B Outside Diameter inch

0.34 in

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.75 in

Dimension - Width inch

1.38 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

2/0 AWG

Conductor - Copper Str Run Range

2/0 AWG

Conductor - Copper Str Tap

4 AWG

Conductor - Copper Str Tap Range

4 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG-4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

25

Resources and downloads