HUBBELL
YSTEE
YSTEE

YST2C6C, Compresson T-Connector, #2 Str Cu to #6 Str Cu, Standard Barrel, Tapered Ends

Brand:

Burndy

Catalog ID:

YST2C6C

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

Product details

General

Application

T-Connector

Catalog Number

YST2C6C

Color Code - Side A

Brown

Color Code - Side B

Blue

Connector Type

T-COUPLER

Die Index

10/7

Die Index Run Side

10

Die Index Tap Side

10

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

UPC

781810185216

UPC 12 Digit

7818101852166

Dimensions

Dimension - A Outside Diameter inch

0.42 in

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - B Outside Diameter inch

0.29 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.44 in

Dimension - Width inch

1.38 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Run

2 AWG

Conductor - Copper Str Run Range

2 AWG

Conductor - Copper Str Tap

6 AWG

Conductor - Copper Str Tap Range

6 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG-6 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

50

Resources and downloads