HUBBELL
YSTEE
YSTEE

YST4C4C, Compresson T-Connector, #4 AWG Str Cu, Standard Barrel, Tapered Ends

Brand:

Burndy

Catalog ID:

YST4C4C

UNINSULATED HIGH VOLTAGE COPPER COMPRESSION SPLICE STANDARD BARREL-TAPERED ENDS.

  • High conductivity electrolytic copper tubing with heavy wall thickness, Type YST T-couplers provide low resistance for excellent electrical conductivity
  • Featuring long barrel length for all three wire accommodating barrels allows for an increased number of crimps increasing the mechanical strength of the connection while allowing the connection to operate at a lower temperature rating
  • Accommodates a wide range of run / tap combinations
  • Connectors are clearly marked

Product details

General

Application

T-Connector

Catalog Number

YST4C4C

Color Code

Gray

Color Code - Side A

Gray

Color Code - Side B

Gray

Connector Type

T-COUPLER

Die Index

8/8

Die Index Run Side

8

Die Index Tap Side

8

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYTEEâ„¢

UPC

781810501153

UPC 12 Digit

7818105011533

Dimensions

Dimension - A Outside Diameter inch

0.34 in

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - B Outside Diameter inch

0.34 in

Dimension - Height inch

1.72 in

Dimension - Height mm

43.7 mm

Dimension - L Length Overall mm

83 mm

Dimension - Length BB inch

1.38 in

Dimension - Length Overall inch

3.25 in

Dimension - Width inch

1.38 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Run

4 AWG

Conductor - Copper Str Run Range

4 AWG

Conductor - Copper Str Tap

4 AWG

Conductor - Copper Str Tap Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG-4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

24000

Resources and downloads