HUBBELL
YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

YSV6CLBOX, Uninsulated Splice For 6 AWG

Brand:

Burndy

Catalog ID:

YSV6CLBOX

HYLINK™ Uninsulated Compression Butt Splice; Seamless Standard Barrel; Accommodates: #6 AWG Str/Sol, AN, Aircraft; Length: 1.12" ; 600 V Max

YSV6CLBOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

Features: HYLINK Type YSV-L Seamless Splice Connector Is Used To Splice Type AN Aircraft Cables Plus Commercial Stranded And Solid AWG Conductors, Suitable For Aircraft, Light Duty Industrial And General Purpose Applications, Installation Tool: Ratchet: Y1MRTC, MR4C Tool, HYTOOL: Type AH, Aircraft, Cable - MY28 Tool, All Others: MY29-3, MY29-11 Tool, 1 Crimp, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: H35, Y35BH, Y39, Y39BH Tool, UV6L Die Nest, Y34PLA Die Indentor, Y35P3 Indentor Adaptor, Conductor Type: Commercial/Aircraft Stranded Copper, Insulation Support: No, Package: Box, Wire Strip Length: 1/2 IN

Product details

General

Application

For Aircraft, Light Duty Industrial And General Purpose Applications

Catalog Number

YSV6CLBOX

Connector Type

Seamless Butt Splice

Die Index

39

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810534700

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Strip Length inch

5/8 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Resources and downloads