HUBBELL
YTA321R2N_Photo_ColorCMYK
YTA321R2N_Photo_ColorCMYK

YTA26R2N, Aluminum T-Tap Connector, Slotted Tap Pad

Brand:

Burndy

Catalog ID:

YTA26R2N

AL primary T-tap connector with slotted tap pad designed for easy disconnecting of tap conductor, For use with Types YKA-R-2N and YKA-A-2N, 4.72 H.

Product details

General

Catalog Number

YTA26R2N

Connector Type

Tap

Die Index

251;L

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Type

YTA Series

UPC

781810013960

UPC 12 Digit

7818100139600

Dimensions

Dimension - B Length inch

1.81 in

Dimension - Bolt Size fraction

1/2

Dimension - Height inch

4.72 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

199 mm

Dimension - Length Overall inch

7.84 in

Conductor Related

Conductor - ACSR Str Size

2/0 (6/1) Quail AWG

Conductor - AL Str Size

2/0 AWG

Conductor - Copper Str Size

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

9

Resources and downloads