HUBBELL
YTURR_image
YTURR_image

YTU30R26R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YTU30R26R

Al Compression T-Tap Connector, 266.8 kcmil ACSR, 300 kcmil 266.8 kcmil 250 kcmil Al, 300 - 250 kcmil Cu(Run), 2/0 AWG ACSR/Al/Cu(Tap).

Product details

General

Catalog Number

YTU30R26R

Connector Type

Tap

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810373095

UPC 12 Digit

7818103730955

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Height inch

3.54 in

Dimension - L Length Overall mm

217 mm

Dimension - Length Overall inch

8.58 in

Conductor Related

Conductor - ACSR Str Run

266.8 kcmil

Conductor - ACSR Str Tap

2/0 AWG(6-1 STR)

Conductor - AL Str Run

266.8 kcmil, 300 kcmil

Conductor - AL Str Run Range

266.8 kcmil-300 kcmil

Conductor - AL Str Tap

2/0 AWG(7,19 STR)

Conductor - Copper Str Run

250 kcmil, 300 kcmil

Conductor - Copper Str Run Range

250 kcmil-300 kcmil

Conductor - Copper Str Tap

2/0 AWG(7,19,12 STR)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2

Resources and downloads