HUBBELL
YTURR_image
YTURR_image

YTU30R30R, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YTU30R30R

Al Compression T-Tap Connector, 266.8 kcmil ACSR, 300 - 250 kcmil Cu/Al (Run & Tap).

Product details

General

Catalog Number

YTU30R30R

Connector Type

Tap

Die Index Run Side

M

Die Index Tap Side

M

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810155608

UPC 12 Digit

7818101556088

Dimensions

Dimension - B Length inch

2.67 in

Dimension - Height inch

4.32 in

Dimension - Height mm

110 mm

Dimension - L Length Overall mm

222 mm

Dimension - Length Overall inch

8.75 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-266.8 (26/7) Partridge kcmil

Conductor - ACSR Str Tap

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil

Conductor - ACSR Str Tap Range

266.8 (18/1) Waxwing kcmil-266.8 (26/7) Owl kcmil

Conductor - AL Str Run

266 kcmil;300 kcmil

Conductor - AL Str Run Range

266 kcmil-300 kcmil

Conductor - AL Str Tap

266 kcmil;300 kcmil

Conductor - AL Str Tap Range

266 kcmil-300 kcmil

Conductor - Copper Str Run

250 kcmil;300 kcmil

Conductor - Copper Str Run Range

250 kcmil-300 kcmil

Conductor - Copper Str Tap

250 kcmil(12,19,37 STR), 300 kcmil(19,37 STR)

Conductor - Copper Str Tap Range

250 kcmil(12,19,37 STR)-300 kcmil(19,37 STR)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1