HUBBELL
KIL_F_ZHLN-170_Front
* Representative image
KIL_F_ZHLN-170_Front

ZHLN-170 - ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 1/2 Inch NPT

Brand:

Killark

Catalog ID:

ZHLN-170

ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 1/2 Inch NPT

These zinc locknuts have increased safety terminal for grounding purposes.

Product details

General

Application

Used to secure conduit hubs or similar products entering an enclosure.

Catalog Number

ZHLN-170

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Zinc

Series

ZHLN

Type

Locknut

UPC

783936373423

Dimensions

Dimensions

1.5 in x 1.5 in x 1 in

Gross Weight with Packaging

0.05

Height

1 in

Hub Size

1/2"

Length

1.5 in

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20

Resources and downloads