HUBBELL
KIL_F_ZHLN-170_Front
* Representative image
KIL_F_ZHLN-170_Front

ZHLN-370 - ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 1 Inch NPT

Brand:

Killark

Catalog ID:

ZHLN-370

ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 1 Inch NPT

These zinc locknuts have increased safety terminal for grounding purposes.

Product details

General

Application

Used to secure conduit hubs or similar products entering an enclosure.

Catalog Number

ZHLN-370

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Zinc

Series

ZHLN

Type

Locknut

UPC

783936373447

Dimensions

Dimensions

2 in x 2 in x 1 in

Gross Weight with Packaging

0.15

Height

1 in

Hub Size

1"

Length

2 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads