HUBBELL
KIL_F_ZHLN-170_Front
* Representative image
KIL_F_ZHLN-170_Front

ZHLN-770 - ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 2-1/2 Inch NPT

Brand:

Killark

Catalog ID:

ZHLN-770

ZHLN Series - Zinc Increased Safety Locknut - For Use With Conduit Hubs- Hub Size 2-1/2 Inch NPT

These zinc locknuts have increased safety terminal for grounding purposes.

Product details

General

Application

Used to secure conduit hubs or similar products entering an enclosure.

Catalog Number

ZHLN-770

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Zinc

Series

ZHLN

Type

Locknut

UPC

783936373485

Dimensions

Dimensions

3.7 in x 3.7 in x 2 in

Gross Weight with Packaging

0.75

Height

2 in

Hub Size

2-1/2"

Length

3.7 in

Width

3.7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads