HUBBELL
KIL_F_ZN208ZP_Front
* Representative image
KIL_F_ZN208ZP_Front

ZN105ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .250-.375, White

Brand:

Killark

Catalog ID:

ZN105ZP

1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .250-.375, White

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a splithinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut, malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Neoprene grommet seals out oil and moisture. Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification. These heavy-duty connectors hold up to most manufacturing chemicals, including: acid solutions, solvents and other corrosive materials. Machined steel nut and malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. Wide range of sizes and configurations.

Product details

General

Catalog Number

ZN105ZP

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Z Series

Type

90º Cord Connector

UPC

783936120973

Dimensions

Dimensions

1.65 in x 0.55 in x 2.38 in

Gross Weight with Packaging

0.35

Height

2.38 in

Hub Size

1/2"

Length

1.65 in

Width

0.55 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

15

Resources and downloads