HUBBELL
Image of ZN412 ZN412 - 1-1/4"Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000,
* Representative image
Image of ZN412 ZN412 - 1-1/4"Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000,

ZN412 - 1-1/4"Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000,

Brand:

Killark

Catalog ID:

ZN412

1-1/4"Aluminum Cord Connector, 90° Bend, Cord Range .875-1.000,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

Product details

General

Catalog Number

ZN412

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974354

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

.875 - 1.000 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Resources and downloads