HUBBELL
KIL_F_ZS310-MG_Angled
* Representative image
KIL_F_ZS310-MG_Angled

ZS105-MG - 1/2" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range .250-.375, White

Brand:

Killark

Catalog ID:

ZS105-MG

1/2" Cord Connector, Aluminum Straight w/ Mesh Grip, Cord Range .250-.375, White

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

Product details

General

Application

  • Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur

Catalog Number

ZS105-MG

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector With Mesh Grip

UPC

783936980140

Dimensions

Dimensions

1.13 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.5

Height

1.1 in

Hub Size

1/2"

Length

1.13 in

Width

0.55 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

UL File Number

E22698

Logistics

Carton Quantity

10

Resources and downloads