HUBBELL
ZTC200
ZTC200

Plastic Thermostat Cover Low Profile, Medium

Brand:

TayMac

Catalog ID:

ZTC200

Plastic Thermostat Cover Low Profile, Medium

  • Innovative rotating removable hinge makes adjusting the thermostat more convienent
  • Hinge includes high strength locking feature to ensure that the lid cannot be removed when closed
  • Heavy duty polycarbonate
  • Low profile
  • Includes mounting screws and anchors
  • Includes tumbler lock with two keys

Product details

General

Catalog Number

ZTC200

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

UPC

092326112932

Dimensions

Dimensions

3.125 in x 6.5 in x 7.5 in

Height

7.5 in

Length

3.125 in

Outside Width

7.50 x 6.50 x 2.9375 in

Weight

1.146 lb

Width

6.5 in

Width Inside

6.0625 x 5.0625 x 2.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

12

Minimum Pack Quantity

12

Pallet Quantity