HUBBELL
Image of AS35 Anchor Shackle - 35k lb
Image of AS35 Anchor Shackle - 35k lb

Anchor Shackle - 35k lb

Brand: ANDERSON

Catalog ID: AS35

Product details

General

Catalog Number

AS35

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Series

AS Series

Strength Rating - Ultimate

35000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359285083

Dimensions

Assembly Rating (Ultimate)

0 lb

Clevis Opening

1.063 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

2.32 in x 3.47 in x 1.69 in

Height

1.69 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

2.32 in

Length - Coupling

2.781 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

1.7 lb

Width

3.47 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

1600

Resources and downloads