HUBBELL
Image of 630013 Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating
Image of 630013 Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating
play
Image of 630013 Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating
+1
Image of 630013 Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating

Anchor, Tool, Kelly Bar Adapter, 2.0in Hex, 10,000 ft-lb rating

Brand: CHANCE Foundation Solutions

Catalog ID: 630013

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2" (50.8 mm) Hex Kelly Bar.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers
  • Painted with green paint
  • Includes Bent Arm Pin and Coil Lock

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

630013

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Hex

Material Type

Standard

Number of Bolt Holes

6

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359227441

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

7.31 in x 6.500 in x 7.310 in

Height

7.31 in

Kelly Bar Adapter Inside Width

2 in

Kelly Bar Hole Distance to Flange

5 in

Length

7.31 in

Weight

9.8 lb

Width

6.5 in

Logistics

Pallet Quantity

80

Standard Package

1

Media

Videos

play
CHANCE Pisa Drive Tools