HUBBELL
Image of BAAB-6 BAAB-6

BAAB-6

Marque: Connector Mfg. Co. (CMC)

No de catalogue: BAAB-6

Aluminum antenna bracket, bracket extends 6' from pole, 2 3/8” OD pipe for mounting antenna to bracket.

BAAB-6. Lightweight alternative to steel cross arm braces;Corrosion resistant 6061-T6 aluminum end fittings;Tongue and groove configuration permanently pins end fitting to wood;Preservative treated, extra strong Apitong wood resists insect, fungus and environmental attack;Fittings are press-fit into the wood brace, eliminating the need for static-producing bolted ends. The added strength of the end fitting allows the use of smaller wood members, thereby reducing weight and producing a more eye-pleasing brace that is much stronger than one with bolted fittings;Includes factory assembled lineman step

  • Lightweight alternative to steel cross arm braces
  • Corrosion resistant 6061-T6 aluminum end fittings
  • Tongue and groove configuration permanently pins end fitting to wood
  • Preservative treated, extra strong Apitong wood resists insect, fungus and environmental attack
  • Fittings are press-fit into the wood brace, eliminating the need for static-producing bolted ends. The added strength of the end fitting allows the use of smaller wood members, thereby reducing weight and producing a more eye-pleasing brace that is much stronger than one with bolted fittings
  • Includes factory assembled lineman step

Général

Catalog Number

BAAB-6

Matériau

Aluminum

UPC

192663140817

Dimensions

Largeur

4 in