HUBBELL
Broche et manchon CEI Entrée à bride mâle 60A étanche, HBL460B9W
Image of HBL460B9W Broche et manchon CEI Entrée à bride mâle 60A étanche, HBL460B9W
Image of HBL460B9W Broche et manchon CEI Entrée à bride mâle 60A étanche, HBL460B9W

Broche et manchon CEI Entrée à bride mâle 60A étanche, HBL460B9W

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL460B9W

Entrée à bride mâle de qualité industrielle à broche et manchon CEI, 60A triphasé Delta 250V CA, mise à la terre à 3-pôles et 4-fils, bornes à vis, étanche à l'eau.

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Broches monobloc solides pour un contact électrique fiable
  • bague d'étanchéité pour un joint étanche à l'eau
  • collier surélevé entourant chaque broche de phase

Étanchéité

Général

Application

Connexions étanches à haute intensité

Catalog Number

HBL460B9W

Conditions environnementales

Watertight

Couleur

Blue

Famille de produit

HBL Heavy Duty

Indicateur EU RoHs

Yes

Isolation

Insulated Body

Matériau

thermoplastique

Matériel - quincaillerie de montage

Screw Mounting

Nom de marque de fabricant d'origine

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Spécifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Solid Neoprene
  • Housing - Zytel® 101 Nylon
  • Locking Ring - Reinforced Thermoplastic Polyester
  • Mounting Flange - Zytel® 101 Nylon

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Standard Service

Type

Watertight Inlet

Type d'article

Single Flanged

UPC

783585404776

Dimensions

Poids

1.9 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Pressure Terminal Screws

Courant nominal

60 A

Courant nominal

60 A

Courant nominal

60 A

Description de la tension nominale

3 Phase 250 VAC

Phase

Three Phase

Puissance en Watts

15000 W

Résistance diélectrique

Withstands 3000V Minimum in

Tension nominale

3 Phase 250 VAC

Lié au conducteur

Calibre des fils

#8 AWG to #2 AWG

Nombre de fils

4-Wire

Nombre de pôles

3-Pole

Certifications et conformité

Classe NEMA nominale

Non-NEMA

Conditions environnementales

Watertight

Indicateur EU RoHs

Yes

Norme(s) de l'industrie

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed, File E146032

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistique

Nombre d'unités sur la palette

300

Quantité dans l'emballage

10