Brand: Hubbell Premise Wiring
Catalog ID: SFSTSEI
Application
Data Outlet
Catalog Number
SFSTSEI
Color - Housing
Ivory
Environmental Conditions
Indoor
EU RoHS Indicator
Contact Manufacturer
Item Type
ST-Style
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Standard
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
ST-Style
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620552989
Connectivity
Receptacle
Insertion Loss
0.75 dB
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2
Carton Quantity
25