HUBBELL
Image of  I132

I132

Marque: Gleason Reel

Container Crane Series, Dual Clamps or Cable Clips, 500lbs, 600fpm, 4.0" dia Wheels

  • Heavy Duty Dual Bumpers
  • Stainless Steel
  • Extra Wide Side Guide Rollers
  • Individual Removable Wheel Assemblies
  • Cambered Wheel Mounting Frame
  • Crowned Main Trolley Wheels
  • Hardened Steel Anti-Lift Rollers
  • Heavy-Duty Shock Cord Mounting
  • Welded Steeltrolley Body And Saddle

Général

Accessoires

  • Shock Cords
  • Welded Steel Trolley Body and Saddle
  • Wheel Assembly
  • Guide Rollers
  • Heavy Duty Dual Bumpers
  • Mounting Frame

Application

Container Cranes

Application - pour utilisation sur

I-Beams

Capacité de charge

500 lbs

Matériau

Steel

Série

I132

Liée à la force

Capacité de charge

500 lbs