




Marque: Hubbell Wiring Device-Kellems
No de catalogue: GFSG5262GRY
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Résistant aux intempéries et inviolable, technologie d'autotest AUTOGUARD, détection active en boucle fermée
Application
Qualité industrielle
Catalog Number
GFSG5262GRY
Couleur
Gray
Famille de produit
Extra Heavy Duty
Matériau
PC/PBT
Spécifications
Taille
4.06 in x 1.75 in x 1.48 in
Type
Tamper-Resistant/Weather-Resistant
Type d'article
Style Line GFCI Receptacle
UPC
783585745893
Dimensions
1.48 po x 1.75 po x 4.06 po
Hauteur
4.06 in
Largeur
1.75 in
Longueur
1.48 in
Poids
0.45 lb
Taille
4.06 in x 1.75 in x 1.48 in
Courant nominal
15 A
Phase
Single Phase
Puissance en Watts
1875 W
Tension nominale
125 VAC
Calibre des fils
#14 - #10 AWG
Classe NEMA nominale
5-15R
Norme(s) de l'industrie
UL 943 and Meets All NEC® Requirements
Quantité dans l'emballage
10