




Marque: Hubbell Wiring Device-Kellems
No de catalogue: GFRTW83LA
AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.
Résistant aux intempéries et inviolable, technologie d'autotest AUTOGUARD, détection active en boucle fermée
Application
Commercial Hospital Grade
Catalog Number
GFRTW83LA
Couleur
Light Almond
Série
Hospital Grade
Spécifications
Taille
4.12 in x 1.75 in x 1.48 in
Type
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
883778999536
Hauteur
4.12 in
Largeur
1.75 in
Poids
0.35 lb
Taille
4.12 in x 1.75 in x 1.48 in
Courant nominal
20 A
Description de la tension nominale
125 V
Phase
Single Phase
Puissance en Watts
2500 W
Calibre des fils
#14 - #10 AWG
Classe NEMA nominale
5-20R
Norme(s) de l'industrie
Meets All NEC® Requirements
Nombre d'unités sur la palette
2240
Quantité dans l'emballage
10