Marque: Hubbell Wiring Device-Kellems
No de catalogue: HBL420C6W
Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
HBL420C6W
Conditions environnementales
Watertight
Couleur
Red
Famille de produit
HBL Heavy Duty
Isolation
Insulated Body
Matériau
Thermoplastic
Matériel - quincaillerie de montage
Cord Mounted
Performance
Températures nominales
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Standard Service
Type
Watertight Connector Body
Type d'article
Standard
UPC
783585574639
Poids
1.25 lb
Taille de l'afficheur
Standard Sized Product
Connectivité
Pressure Terminal Screws
Description de la tension nominale
380-415 VAC
Description du courant nominal
16/20 A
Phase
Multi Phase
Résistance diélectrique
Withstands 3000V Minimum in
Tension nominale
380-415 VAC
Calibre des fils
#14 AWG to #10 AWG
Nombre de conducteurs
4-Wire Grounding
Nombre de fils
4-Wire
Nombre de pôles
3-Pole
Classe NEMA nominale
Non-NEMA
Conditions environnementales
Watertight
Norme(s) de l'industrie
Performance
Températures nominales
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type de cordon
All Portable
Nombre d'unités sur la palette
320
Quantité dans l'emballage
10