HUBBELL
Produits à usage intensif, broche et manchon CEI, HBL460B6W
Image of HBL460B6W Produits à usage intensif, broche et manchon CEI, HBL460B6W
Image of HBL460B6W Produits à usage intensif, broche et manchon CEI, HBL460B6W

Produits à usage intensif, broche et manchon CEI, HBL460B6W

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL460B6W

Produits pour usage intensif, Dispositifs à broche et manchon CEI, qualité industrielle, mâle, entrée, 60/63 A, 380-415 VAC, 3-pôles, 4-fils, mise à la terre, vis de borne, rouge, 4X et IP69k.

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Logement monobloc robuste
  • Support de contact en polyester thermodurci
  • Pointes monobloc solides pour un contact électrique fiable

Watertight

Général

Application

High Ampacity Watertight Connections

Catalog Number

HBL460B6W

Conditions environnementales

Watertight

Couleur

Red

Famille de produit

HBL Heavy Duty

Isolation

Insulated Body

Matériau

Thermoplastic

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Standard Service

Type

Watertight Inlet

Type d'article

Single Flanged

UPC

783585365428

Dimensions

Poids

1.85 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Pressure Terminal Screws

Description de la tension nominale

380-415 VAC

Description du courant nominal

60/63 A

Phase

Multi Phase

Résistance diélectrique

Withstands 3000V Minimum in

Tension nominale

380-415 VAC

Lié au conducteur

Calibre des fils

#8 AWG to #2 AWG

Nombre de conducteurs

4-Wire Grounding

Nombre de fils

4-Wire

Nombre de pôles

3-Pole

Certifications et conformité

Classe NEMA nominale

Non-NEMA

Conditions environnementales

Watertight

Norme(s) de l'industrie

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Températures nominales

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistique

Quantité dans l'emballage

10