HUBBELL CANADA
RMS100ILAL
Image of RMS100ILAL RMS100ILAL
Discontinued

RMS100ILAL

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RMS100ILAL

Trade Select, Switches and Lighting Controls,Vacancy Sensor, Wall Mounted, 500 Watt, 125V, Illuminated, Almond.

Night Light Version

General

Application

1-Button

Catalog Number

RMS100ILAL

Control Output

Input Voltage

EU RoHS Indicator

Contact Manufacturer

Indicator(s) Type

PIR= Red LED

Item Type

Load Capacity

500W Incandescent @ 120V AC

Material - Mounting Hardware

Screw Mounting

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

UPC

883778301117

Electrical Ratings

Sensitivity

Adjustable W

Supply Voltage

120V AC V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Load Capacity

500W Incandescent @ 120V AC

Operational

Control Output

Input Voltage

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Sensing Range

42 to 54 Inches above the Floor

Logistics

Carton Quantity

10